IESNA:LM-63-2002
[TEST]P1437696
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34170.8
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4759.4 4788.6 4516.6 3982.4 3681.3 3652.1 3671.6 3749.3 3904.7 4108.7 4332.1 4788.6 5789.0 7012.9 8401.9 9761.7 10810.7 11626.6 
12617.4 13287.6 13646.9 13685.8 12879.6 12122.0 11471.2 10247.4 7741.4 5254.8 4196.1 2758.5 1000.5 534.2 359.4 194.3 136.0 77.7 0.0 
4759.4 4798.3 4526.3 4001.8 3700.7 3661.8 3691.0 3768.7 3914.4 4137.8 4370.9 4798.3 5798.7 7061.4 8518.4 9790.8 10907.8 11859.7 
12714.5 13404.1 13850.9 13880.1 12996.2 12238.5 11529.5 10286.2 7887.1 5419.9 4196.1 2768.2 1000.5 553.6 369.1 204.0 136.0 77.7 0.0 
4759.4 4788.6 4545.7 4079.5 3749.3 3700.7 3729.8 3817.3 3972.7 4215.5 4487.5 4876.0 5730.7 7051.7 8489.3 9926.8 11247.8 12355.1 
13413.8 14356.0 14890.2 15074.8 14851.4 13850.9 12996.2 12024.9 9480.0 6381.5 4526.3 3079.1 1350.1 650.8 437.1 291.4 223.4 126.3 0.0 
4759.4 4798.3 4594.3 4176.6 3846.4 3807.5 3817.3 3914.4 4098.9 4370.9 4740.0 5196.5 5818.2 6993.5 8469.8 10091.9 11578.0 12869.9 
14093.8 15152.5 15900.4 16376.3 16454.0 16318.1 15686.7 14550.3 13695.5 12316.2 9897.7 6284.4 2515.7 1039.3 641.1 417.7 301.1 
145.7 0.0 
4759.4 4817.7 4662.3 4400.0 4050.4 3982.4 4021.2 4137.8 4351.5 4691.4 5148.0 5721.0 6352.4 7236.3 8499.0 10111.4 11918.0 13559.5 
14793.1 15871.3 16677.4 17221.4 17648.8 18085.8 18251.0 17920.7 17376.8 16492.9 14394.9 10208.5 5400.5 2068.9 1000.5 534.2 301.1 
145.7 0.0 
4759.4 4808.0 4730.3 4604.0 4390.3 4273.8 4351.5 4555.5 4808.0 5157.7 5691.9 6391.2 7216.9 8042.5 9101.2 10529.0 12248.3 13928.6 
15356.5 16152.9 16764.9 17396.2 18056.7 18921.2 19766.2 20417.0 20718.1 20844.4 19232.0 14666.8 8732.1 3555.0 1369.6 641.1 310.8 
136.0 0.0 
4759.4 4846.9 4817.7 4827.4 4827.4 4817.7 4895.4 5138.2 5497.6 5993.0 6604.9 7382.0 8295.0 9382.9 10626.2 12063.7 13248.7 14375.4 
15346.7 16211.2 17027.1 17843.0 18969.7 20174.2 21213.5 21572.9 20737.5 19115.4 17104.8 13948.1 8499.0 3321.9 1068.4 514.8 223.4 
68.0 0.0 
4759.4 4837.1 4876.0 4973.1 5128.5 5332.5 5653.0 5983.3 6430.1 6974.0 7692.8 8615.5 9693.7 10985.5 12413.4 13928.6 15152.5 16016.9 
16745.4 17532.2 18561.8 19727.4 20805.5 21543.7 20815.2 19270.8 17386.5 14948.5 11286.7 6527.2 3117.9 1593.0 893.6 524.5 330.2 
116.6 0.0 
4759.4 4837.1 4934.3 5099.4 5351.9 5711.3 6187.3 6760.3 7450.0 8207.6 9101.2 10150.2 11374.1 12811.6 14443.4 15958.7 17163.1 18144.1 
18911.5 19970.2 21359.2 22709.3 23496.1 22884.1 21300.9 19562.2 17085.4 13015.6 8265.9 4293.2 2331.2 1321.0 893.6 631.4 369.1 145.7 
0.0 
4759.4 4827.4 4924.6 5138.2 5429.6 5827.9 6352.4 6944.9 7721.9 8489.3 9441.2 10548.5 11927.7 13394.4 15152.5 16862.0 18377.2 19727.4 
20883.2 22281.9 24137.1 25623.2 26312.9 25458.1 23408.6 20582.1 16842.6 11762.6 6498.1 3312.2 1806.6 1126.7 757.6 514.8 320.5 165.1 
0.0 
4759.4 4788.6 4885.7 5109.1 5439.4 5866.7 6362.1 7051.7 7799.6 8625.3 9625.7 10752.4 12092.8 13549.8 15278.8 17056.3 18464.7 19688.5 
20640.4 21708.8 23059.0 23836.0 23768.0 22252.8 19659.4 16609.5 13064.2 8557.3 4584.6 2263.2 1369.6 854.8 573.1 330.2 223.4 97.1 0.0 
4759.4 4778.9 4856.6 5050.8 5342.2 5730.7 6206.7 6779.8 7498.5 8207.6 9023.5 9956.0 11024.4 12248.3 13637.2 15181.6 16590.0 17658.5 
18522.9 19426.3 20300.4 20514.1 19921.6 17969.3 15434.2 12627.1 9684.0 6265.0 3302.5 1709.5 1097.6 709.1 417.7 213.7 136.0 68.0 0.0 
4759.4 4749.7 4798.3 4934.3 5157.7 5468.5 5837.6 6265.0 6740.9 7275.1 7819.1 8440.7 9198.3 10043.4 11092.4 12296.8 13239.0 13996.6 
14297.7 14346.3 14229.7 13297.3 11529.5 8790.4 6235.8 4477.8 3215.0 2078.6 1214.1 796.5 534.2 359.4 223.4 116.6 58.3 19.4 0.0 
4759.4 4691.4 4623.4 4613.7 4633.2 4701.2 4769.1 4808.0 4856.6 4817.7 4701.2 4516.6 4380.6 4370.9 4594.3 4895.4 4944.0 4477.8 3739.6 
3049.9 2331.2 1709.5 1340.4 1068.4 864.5 699.3 543.9 408.0 301.1 223.4 165.1 116.6 77.7 38.9 9.7 9.7 0.0 
4759.4 4574.9 4370.9 4166.9 3972.7 3778.4 3525.9 3098.5 2554.6 2078.6 1874.6 1884.3 2010.6 2214.6 2370.0 2331.2 1991.2 1544.4 1146.1 922.7 
815.9 757.6 679.9 582.8 475.9 398.2 320.5 281.7 242.8 213.7 174.8 145.7 97.1 38.9 9.7 0.0 0.0 
4759.4 4516.6 4157.2 3768.7 3380.2 2904.2 2263.2 1651.2 1398.7 1350.1 1340.4 1340.4 1359.8 1389.0 1311.3 1058.7 796.5 670.2 592.5 524.5 485.7 
446.8 408.0 369.1 340.0 320.5 291.4 223.4 165.1 126.3 77.7 48.6 19.4 9.7 0.0 0.0 0.0 
4759.4 4438.9 3953.2 3419.0 2816.8 2117.5 1466.7 1262.7 1214.1 1155.9 1107.3 1068.4 1029.6 971.3 845.0 670.2 573.1 485.7 417.7 378.8 340.0 
320.5 291.4 281.7 252.5 223.4 194.3 165.1 126.3 87.4 68.0 38.9 19.4 0.0 0.0 0.0 0.0 
4759.4 4370.9 3749.3 3117.9 2379.7 1563.8 1272.4 1194.7 1136.4 1068.4 1000.5 913.0 835.3 747.9 641.1 553.6 475.9 408.0 359.4 330.2 301.1 281.7 
262.3 242.8 223.4 204.0 174.8 136.0 116.6 97.1 68.0 38.9 9.7 0.0 0.0 0.0 0.0 
4759.4 4283.5 3632.7 2855.7 2000.9 1340.4 1223.9 1165.6 1097.6 1029.6 942.2 835.3 738.2 641.1 553.6 485.7 427.4 369.1 340.0 310.8 281.7 262.3 242.8 
223.4 194.3 174.8 145.7 116.6 97.1 77.7 48.6 19.4 0.0 0.0 0.0 0.0 0.0 
4759.4 4264.1 3535.6 2719.7 1728.9 1282.1 1214.1 1155.9 1087.9 1010.2 913.0 815.9 709.1 611.9 524.5 456.5 408.0 359.4 320.5 291.4 262.3 242.8 213.7 
194.3 174.8 136.0 106.8 97.1 77.7 58.3 29.1 9.7 0.0 0.0 0.0 0.0 0.0 
4759.4 4254.4 3487.0 2603.1 1602.7 1272.4 1204.4 1146.1 1087.9 1010.2 903.3 796.5 689.6 602.2 524.5 466.2 417.7 378.8 330.2 291.4 252.5 233.1 204.0 
184.5 155.4 106.8 77.7 68.0 48.6 29.1 19.4 0.0 0.0 0.0 0.0 0.0 0.0 
4759.4 4215.5 3477.3 2612.8 1593.0 1262.7 1204.4 1146.1 1078.2 1000.5 903.3 796.5 699.3 611.9 534.2 475.9 427.4 378.8 330.2 291.4 252.5 233.1 204.0 
184.5 155.4 106.8 77.7 58.3 48.6 29.1 9.7 0.0 0.0 0.0 0.0 0.0 0.0 
